2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

8159775 EXCL-15-200-200-GF-ST-L-0.2-EK-AN

Expand Table
EN
1/5
Part number
TNR
Type
TYP
Size
BAU
Level of Geometry
LOG
X- axis stroke
XHUB [mm]
x Extended position
XHUBST [mm]
Y- axis stroke
YHUB [mm]
y Extended position
YHUBST1 [mm]
y Extended position
YHUBST2 [mm]
Number of Z axes
ANZ
Y axis version
AUS
Z- axis stroke 1
ZHUB1 [mm]
z Extended position
ZHUBST1 [mm]
Z- axis stroke 2
ZHUB2 [mm]
z Extended position
ZHUBST2 [mm]
Guide
FUH
Motor type
MOT
Motor attachment position
ANMO
1
8159775
EXCL
15
High
200.000
0.000
200.000
0.000
0.000
-
-
0.000
0.000
0.000
0.000
GF
ST
L
Vis komprimeret visning (1 konfigurerbart produkt)
Shorttext3-D gantry, Modular system
Sidste ændring21.08.2024 11:03:54
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-38-01-90 Robots (unspecified)
Manufacturer nameFesto

ECLASS 9.1

27-38-01-90 Robot (unspecified)
Manufacturer nameFesto